text.skipToContent text.skipToNavigation

Catalog No. : 2709-1-30EH

Description:  BRZ BOLTED SUBSTATION GROUND CLAMP

UPC: 783786764587

Bronze Bolted Substation Ground Clamp (Cap and Base) - Cable to Flat - 4-300 MCM Copper to Flat - 1/4 inch thick, 1 inch X 1-5/8 inch, Galvanized Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Galvanized Hardware

Specifications

End Connection

Mechanical

Conductor Range

#4 to 300 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

1 inch X 1-5/8 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant