text.skipToContent text.skipToNavigation

Catalog No. : 2709-1-30-T1/2

Description:  BRZ BOLTED SUBSTATION GROUND CLAMP

UPC: 783786764648

Bronze Bolted Substation Ground Clamp (Cap and Base) - Cable to Flat - 4-300 MCM Copper to Flat - 1/2 inch. 2 inch x 1-1/2 inch. Silicon Bronze Bolt 1/2-13 x 2-1/2 inch with Nuts and Lock Washers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

#4 to 300 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac