text.skipToContent text.skipToNavigation

Catalog No. : 2709-1-25R

Description:  BZ GND Conn 2/0-250 1/2Rod TinPl

UPC: 783786764518

Bolted Bronze Connector, Ground Connector, Cable to Flat, Cable Range 2/0-250, Cable Diameter .419-.575 inch, Rod 1/2 inch, 1 X 1-5/8 inch. Tin-Plated, Silicon Bronze Bolt 1/2-13 x 2 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

TinPlated.

Specifications

End Connection

Mechanical

Conductor Range

2/0 to 250 kcmil

Material

Bronze

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Rod 1/2 inch