text.skipToContent text.skipToNavigation

Alternate Catalog No. : 2709-1-25-V1 KIT

Catalog No. : 2709-1-25-V1KIT

Description:  GROUND CLAMP KIT, 2/0-250

UPC: 783786808281

Bronze Bolted Substation Ground Clamp Kit - Cable to Flat - Cap and Base - 230kV Maximum - 2/0 Str.-250 MCM Copper to Flat-1/4 inch thick
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

2/0 to 250 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant