Catalog No. : 2709-1-2/0RSS-T1/2
Description: BZ GND Conn No4-2/0 3/8Rod Tin1/2
UPC: 783786764440
Bolted Bronze Connector, Ground Connector, Cable to Flat, Cable Range #4-2/0, Cable Diameter .204-.419 inch, Rod 3/8 inch, 1-1/2 inch X 1-9/16 inch, Tin-Plated, Stainless Steel Hardware, 1/2 inch hardware.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
TinPlated. Stainless Steel Hardware. |
Specifications
End Connection |
Mechanical |
Conductor Range |
#4 to 2/0 AWG |
Material |
Bronze |
Finish |
Tin-Plated |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
Rod 3/8 inch |