Catalog No. : 2709-1-2/0EH
Description: BRZ GND Clamp 4Sol-2/0Str CU-Flat
UPC: 783786764433
Bronze Bolted Substation Ground Clamp (Cap and Base) - Cable to Flat - 4sol-2/0str Copper to Flat - 1/4 inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Galvanized Hardware |
Specifications
End Connection |
Mechanical |
Conductor Range |
#4 SOL to 2/0 STR AWG |
Material |
Bronze |
Insulation |
None |
Classifications
Brand Name |
Homac |