Catalog No. : 2709-1-2/0
Description: GROUND CONNECTORS
UPC: 783786764426
Bolted Bronze Ground Connectors for Copper - Type 2709 1 Series, ground connector to flat, conductor range 4-2/0, dimensions (Rod) 3/8 inch, (A) 1-1/2 inch, (B) 1-9/16 inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
One Cable to Flat |
Application |
Bronze Ground Connector for Copper Cable |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Insulation |
None |
Classifications
Brand Name |
Homac |
Standard |
Connectors supplied with Clamping Hardware in Accordance with NEMA Standard CC.1. |
Dimensions
Size |
conductor range 4-2/0, dimensions (Rod) 3/8 inch, (A) 1-1/2 inch, (B) 1-9/16 inch |