text.skipToContent text.skipToNavigation

Catalog No. : 2706-V2-CP

Description:  3/4 IN PLASTIC BUSHING BAG/6

UPC: 622538132567

Made or assembled in Canada. Iberville has an extensive line of top quality conduits and cable fittings, many of them Canadian made.

Plastic Bushing, 3/4 Inch, Bag of 6 units.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To protect conductor's insulation exiting threaded hub of connector or rigid conduit.
  • Plastic.

Descriptors

Category

Electrical bushing

Classifications

Brand Name

Steel City

Sub Brand

Iberville

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant