text.skipToContent text.skipToNavigation

Catalog No. : 2701A4A

Description:  LB BUSHING INSERT 25KV 200A YEL

UPC: 783786656882

200 Amp, 25kV, Loadbreak Bushing Insert, Includes internal torquing feature using 200AT Assembly Tool. Includes a yellow seating indicator and vent ring. Old Style, Rubber not Blue.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Special Features

yellow seating indicator and vent ring. Old Style, Rubber not Blue

Application

200 Amps, 25 kV

Specifications

Connection

Push-In

Material

EPDM Rubber

Voltage Rating

25 kV

Amperage Rating

200 A

Insulation

EPDM Rubber

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here