Catalog No. : 2701A4
Description: LB BUSHING INSERT 25KV 200A
UPC: 783786652877
25kV 200 Amp, Loadbreak Bushing Insert, includes internal torquing feature using 200AT Assembly Tool. Length 8.93 inch, Widest Diameter 2.9 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Includes Internal Torquing Featue Using 200AT Assembly Tool. |
Specifications
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, EPDM Rubber |
Classifications
|
Brand Name |
ELASTIMOLD |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |