text.skipToContent text.skipToNavigation

Catalog No. : 269-31499-10

Description:  2WAY CONNECTOR 2/0AL - 1/0CU

UPC: 786210643823

Connector, Two-Way, 2/0 Aluminum to 1/0 Copper
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Specifications

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001059 Crimp splices for copper conductor

Insulation

None