text.skipToContent text.skipToNavigation

Catalog No. : 262LRJS-C

Description:  25KV LOAD BREAK JS ELBOW, W-CS

UPC: 75114193078

25kV 200 Amp, Loadbreak Jacket Seal Elbow Connector with Test Point (Housing Only), .805 inch - 1.060 Inch Cable Insulation Diameter
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Special Features

25kV, 200 Amp Loadbreak Elbow. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provision for hot stick operation. Provision for ground wire connection. Wide cable range with minimum number of sizes. Long bi-metal compression lug is standard. Built in cable jacket seal. Non-corrosive capacitive test point.

Application

200 kV, 200 Amp

Specifications

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

28 kV

Amperage Rating

200 A

Insulation

Yes, EPDM Rubber

Temperature Rating

-40 to +65 C

Environmental Conditions

All Weather Conditions

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386
ANSI/IEEE Standard 386

Dimensions

Size

11.47 inch length x 8.20 inch width, 2.87 inch Diameter

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Marketing Brochure

Click here

Click here