text.skipToContent text.skipToNavigation

Catalog No. : 262LR-D

Description:  25 LB ELB W/TP HOUSING .890-1.220

UPC: 75114192200

25kV 200 Amp, Loadbreak Elbow Connector with Test Point (Housing Only), .890 inch - 1.220 Inch Cable Insulation Diameter. No Sealing Kit.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Special Features

28kV, 200 Amp Loadbreak Elbow. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provision for hot stick operation. Provision for ground wire connection. Wide cable range with minimum number of sizes. Non-corrosive capacitive test point.

Application

200 kV, 200 Amp

Specifications

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

28 kV

Amperage Rating

200 A

Insulation

Yes, EPDM Rubber

Temperature Rating

-40 to +65 C

Environmental Conditions

All Weather Conditions

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386
ANSI/IEEE Standard 386

Dimensions

Size

9.03 inch (299.4 mm) X 8.20 inch (208.3 mm) not including probe, 2.86 inch (72.6 mm) Diameter

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Marketing Brochure

Click here

Click here