Catalog No. : 262LR-C
Description: 25 LB ELB W/TP HOUSING .805-1.060
UPC: 75114191944
Descriptors
Category |
Electrical connector assembly |
Special Features |
28kV, 200 Amp Loadbreak Elbow. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provision for hot stick operation. Provision for ground wire connection. Wide cable range with minimum number of sizes. Non-corrosive capacitive test point. |
Application |
200 kV, 200 Amp |
Specifications
Material |
Housing - EPDM Rubber |
Color |
Black |
Voltage Rating |
28 kV |
Amperage Rating |
200 A |
Insulation |
Yes, EPDM Rubber |
Temperature Rating |
-40 to +65 C |
Environmental Conditions |
All Weather Conditions |
Classifications
Brand Name |
ELASTIMOLD |
Standard |
ANSI/IEEE Standard 386 |
Dimensions
Size |
9.03 inch (299.4 mm) X 8.20 inch (208.3 mm) not including probe, 2.86 inch (72.6 mm) Diameter |
Compliance and Certifications
RoHS | Out of scope of RoHS |
Documents/Support Tools
Instruction Sheet |
Sales Drawing |
Support/Tools |
Marketing Brochure |