text.skipToContent text.skipToNavigation

Catalog No. : 261LR-B

Description:  25/28KV 200A ELBOW NO-SEALING KIT

UPC: 75114278973

25/28kV, 200 Amp, Loadbreak Elbow Connector (Housing Only), .635 inch - 0.905 Inch Cable Insulation Diameter No Sealing Kit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Special Features

25/28kV, 200 Amp Loadbreak Elbow. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provision for hot stick operation. Provision for ground wire connection. Wide cable range with minimum number of sizes. Long bi-metal compression lug is standard.

Application

25/28 kV, 200 Amp

Specifications

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

25 to 28 kV

Amperage Rating

200 A

Insulation

Yes, EPDM Rubber

Temperature Rating

-40 to +65 C

Environmental Conditions

All Weather Conditions

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386
ANSI/IEEE Standard 386

Dimensions

Size

9.03 inch (299.4 mm) X 7.89 inch (200.4 mm) not including probe, 2.86 inch (72.6 mm) Diameter

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Marketing Brochure

Click here

Click here