text.skipToContent text.skipToNavigation

Catalog No. : 256-31426-6SPH

Description:  CU TP 2HL LUG 90D STD 14-10 No10B C

UPC: 786210279244

Copper Two-Hole Lug, 90 Degree Standard Barrel, Blind End, Peep Hole, Max 35kV, Wire Size 14-10 AWG, #10 Bole Size, 5/8 - 3/4 Inch Hole Spacing, Tin Plated, Die Color Code 'C' Nest, Die Code ERG2002 ERG2005
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

14-10 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809
UL E9809

Dimensions

Stud Size

5/8-3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

90°

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here