text.skipToContent text.skipToNavigation

Catalog No. : 256-31426-6

Description:  COMPRESSION CONNECTOR 2 BOLT, TELEC

UPC: 786210643342

Copper Two-Hole Lug, 90 Degree Standard Barrel, Blind End, Peep Hole, Max 35kV, Wire Size 14-10 AWG, #10 Bole Size, 5/8 Inch Hole Spacing, Tin Plated, Die Color Code 'C' Nest, Die Code ERG2002 ERG2005
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

14-10 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Yellow

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809
UL E9809

Dimensions

Stud Size

#10

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

90°

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here