Catalog No. : 256-30695-943
Description: CU 1HL LUG SHRT LT 90D 250 3/8B YEL
UPC: 786210643250
Lug, One hole, Short Barrel, 250 mcm wire, 3/8 inch bolt hole, Die code 62, color Yellow, T&B Method, 90 Degree Bend, Long Tongue, Inspection hole
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable or wire lug |
Specifications
Cable Size |
250 kcmil |
Number Of Holes |
1 |
Insulation |
None |
Material |
Copper |
Color |
Yellow |
Classifications
Brand Name |
Color Keyed / Blackburn |
Dimensions
Stud Size |
3/8 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001051 Tube cable lug for copper conductors
Connecting angle |
90° |
Slender flange model |
N |
Insulated |
N |
With sight-hole |
N |
Number of mounting holes |
1 |
AWG size |
250 kcmil |