Catalog No. : 256-30695-941
Description: 1HL LUG SHRTBRL NT 90D 4/0 3/8B PUR
UPC: 786210643236
Descriptors
Category |
Cable or wire lug |
Specifications
Cable Size |
4/0 AWG |
Number Of Holes |
1 |
Insulation |
None |
Material |
Copper |
Color |
Purple |
Classifications
Brand Name |
Color Keyed / Blackburn |
Dimensions
Stud Size |
3/8 in |
Connecting angle |
90° |
Slender flange model |
Y |
Insulated |
N |
With sight-hole |
N |
Material |
Copper |
Surface protection |
Other |
Number of mounting holes |
1 |
AWG size |
Other |