text.skipToContent text.skipToNavigation

Catalog No. : 256-30695-928

Description:  CU 1HL LUG SHRT 90D 3/0 3/8B ORG

UPC: 786210623818

Lug, One hole, Short Barrel, 3/0 wire, 3/8 inch bolt hole, Die code 50, color Orange, 90 Degree Bend, Bolt hole 2 inch from center of barrel, Inspection hole
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

3/0 AWG

Number Of Holes

1

Insulation

None

Material

Copper

Color

Orange

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

90°

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Number of mounting holes

1

AWG size

Other