Catalog No. : 256-30695-926
Description: CU LP 1HL LUG SHORT INSPHL 2/0 5/16
UPC: 786210071411
Descriptors
Category |
Cable or wire lug |
Specifications
Cable Size |
2/0 AWG |
Number Of Holes |
1 |
Insulation |
None |
Material |
Copper |
Classifications
Brand Name |
Color Keyed / Blackburn |
Dimensions
Stud Size |
3/8 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Connecting angle |
180° (horizontal) |
Slender flange model |
N |
Insulated |
N |
With sight-hole |
Y |
Material |
Copper |
Number of mounting holes |
1 |
AWG size |
Other |