text.skipToContent text.skipToNavigation

Catalog No. : 256-30695-773

Description:  CU 2HL LUG LONGBRL No4 1/2B GRY

UPC: 786210643113

Copper Two-Hole Lug, Long Barrel, Wire Size #4, 1/2 Inch Bolt Hole, 1-3/4 Inches Spacing, Die code 29, Die Color Code Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

4 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Gray

Mounting

Screw

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Number of mounting holes

2

AWG size

4