Catalog No. : 256-30695-733PH
Description: LONG BARREL, 2 HOLE, BRAZED TONGUE
UPC: 786210268118
Descriptors
Category |
Cable or wire lug |
Specifications
Cable Size |
4 AWG |
Number Of Holes |
2 |
Voltage Rating |
35 kV |
Insulation |
None |
Material |
Copper |
Mounting |
Screw |
Classifications
Brand Name |
Color Keyed / Blackburn |
Dimensions
Stud Size |
1/2 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Connecting angle |
180° (horizontal) |
Slender flange model |
N |
Insulated |
N |
With sight-hole |
Y |
Material |
Copper |
Surface protection |
Other |
Number of mounting holes |
2 |
AWG size |
4 |