text.skipToContent text.skipToNavigation

Catalog No. : 256-30695-546

Description:  CU SP 1HL LUG SHRT SEALTNGE 150 ORG

UPC: 786210642994

Copper Blank Tongue Lug, Short Barrel, Blind End, Wire Size 150 Navy, Silver Plated, Die Code 50, Die Color Code Orange, Sealed Tongue
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

150 Navy

Number Of Holes

1

Insulation

None

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Other

Number of mounting holes

1

AWG size

Other

Documents/Support Tools

Instruction Sheet

Click here