text.skipToContent text.skipToNavigation

Catalog No. : 256-30695-535

Description:  CU SP 2HL LUG SHRT SEALTNGE 400 BLU

UPC: 786210070513

Lug, Two hole, Short Barrel, 400mcm wire, No Bolt Hole, Die code 76, color Blue, Sealed Tongue, Blind End, Silver plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

400 kcmil

Number Of Holes

2

Insulation

None

Material

Copper

Color

Blue

Mounting

Screw

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Other

Number of mounting holes

2

AWG size

400 kcmil

Documents/Support Tools

Instruction Sheet

Click here