text.skipToContent text.skipToNavigation

Catalog No. : 256-30695-533

Description:  CU SP 2HL LUG SHRT SEALTNGE 300 WHT

UPC: 786210636900

Lug, Two hole, Short Barrel, 300mcm wire, No Bolt Hole, Die code 66, color White, Sealed Tongue, Blind End, Silver plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

300 kcmil

Number Of Holes

2

Insulation

None

Material

Copper

Color

White

Classifications

Brand Name

Color Keyed / Blackburn

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Surface protection

Other

Number of mounting holes

2

AWG size

300 kcmil

Documents/Support Tools

Instruction Sheet

Click here