text.skipToContent text.skipToNavigation

Catalog No. : 256-30695-532

Description:  CU SP 2HL LUG SHRT SEALTNGE 250 YEL

UPC: 786210899718

Lug, Two hole, Short Barrel, 250 Navy wire, No Bolt Hole, Die code 62, color Yellow, Sealed Tongue, Blind End, Silver plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

250 kcmil

Number Of Holes

2

Insulation

None

Material

Copper

Color

Yellow

Mounting

Screw

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Surface protection

Other

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Instruction Sheet

Click here