text.skipToContent text.skipToNavigation

Catalog No. : 256-30695-527

Description:  CU SP BLNK TNGE LUG STND 75 GRN BE

UPC: 786210642918

Copper Blank Tongue Lug, Standard Barrel, Blind End, Max 35kV, Wire Size 75 Navy, Silver Plated, Die Code 37, Die Color Code Green
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Green

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Other

Number of mounting holes

0

AWG size

Other

Documents/Support Tools

Instruction Sheet

Click here