text.skipToContent text.skipToNavigation

Catalog No. : 256-30695-525

Description:  CU SP 2HL LUG SHRT SEALTNGE 40 GRY

UPC: 786210636887

Copper Blank Tongue Lug, Short Barrel, Blind End, Wire Size 40-50 Navy, Silver Plated, Die Color Code Gray, Die Code 29
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

40-50 Navy

Number Of Holes

2

Insulation

None

Material

Copper

Color

Gray

Classifications

Brand Name

Color Keyed / Blackburn

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Other

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Instruction Sheet

Click here