text.skipToContent text.skipToNavigation

Catalog No. : 256-30695-524

Description:  CU SP 2HL LUG SHRT SEALTNGE 30 BLU

UPC: 786210625065

Lug, Two hole, Short Barrel, 30 Navy wire, No Bolt Hole, Die code 24, color Blue, Sealed Tongue, Blind End, Silver plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

30 Navy

Number Of Holes

2

Insulation

None

Material

Copper

Color

Blue

Classifications

Brand Name

Color Keyed / Blackburn

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Other

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Instruction Sheet

Click here