text.skipToContent text.skipToNavigation

Catalog No. : 256-30695-255SP

Description:  2 hole, blind end, mod

UPC: 786210173771

Copper Two-Hole Lug, Standard Barrel, Blind End, Max 35kV, Wire Size #4 AWG, 3/8 Inch Bolt Size, 1 Inch Hole Spacing, Silver Plated, Die Color Code Gray, Die Code 29
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

4 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Gray

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809
UL E9809

Dimensions

Stud Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Other

Number of mounting holes

2

AWG size

4