Catalog No. : 256-30695-226
Description: CU LP 1HL LUG LONG RADTNGE No4 GRY
UPC: 786210628783
Descriptors
Category |
Cable or wire lug |
Specifications
Cable Size |
4 AWG |
Number Of Holes |
1 |
Insulation |
None |
Material |
Copper |
Color |
Black |
Classifications
Brand Name |
Color Keyed / Blackburn |
Dimensions
Stud Size |
3/8 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 233 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Connecting angle |
90° |
Slender flange model |
N |
Insulated |
N |
With sight-hole |
N |
Surface protection |
Other |
Number of mounting holes |
1 |
AWG size |
4 |