Catalog No. : 256-30695-1860
Description: 58184 MOD TO CUSTOMER DETAILS
UPC: 786210843414
Descriptors
Category |
Cable or wire lug |
Specifications
Cable Size |
1600/24 |
Number Of Holes |
1 |
Insulation |
None |
Material |
Copper |
Classifications
Brand Name |
Color Keyed / Blackburn |
Dimensions
Stud Size |
1/2 in |
Connecting angle |
180° (horizontal) |
Slender flange model |
N |
Insulated |
N |
With sight-hole |
Y |
Material |
Copper |
Number of mounting holes |
1 |
AWG size |
Other |