text.skipToContent text.skipToNavigation

Catalog No. : 256-30695-1644

Description:  CU 1HL LUG LNGBRL 45D No1, 1/4-20 NUT GR

UPC: 786210974767

Copper One-Hole Lug, 45 Degree Bend Long Barrel, Blind End, Wire Size #1 AWG, 1/4-20 PEM Nut, Die Code 37, Die Color Code Green.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

6 AWG

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Blue

Mounting

Screw

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

90°

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Number of mounting holes

1

AWG size

6