text.skipToContent text.skipToNavigation

Catalog No. : 256-30695-1640

Description:  CU TP 2HL LUG LONGBRL 3/0 3/8B PUR

UPC: 786210249018

Copper Two-Hole Lug, Long Barrel, Wire Size 3/0 Flex, 3/8 Inch Bolt Hole, 1-1/4 to 1-3/4 Inch Spacing, Die Code 54, Die Color Code Purple, Slotted Hole on Tongue
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

3/0 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Purple

Mounting

Screw

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant