text.skipToContent text.skipToNavigation

Catalog No. : 256-30695-1555

Description:  LONG BARREL, 2 HOLE, 3/8 IN BOLT HO

UPC: 786210667461

Copper Two-Hole Lug, Long Barrel, Wire Size 400 kcmil, 3/8 Inch Bolt Size, 1-3/4 Inch Hole Spacing, Die Code 76, Die Color Code Blue, EDO Corp. Specs, 0.62 Inch to First Hole Center Line
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

400 kcmil

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Blue

Mounting

Screw

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Other

Number of mounting holes

2

AWG size

400 kcmil