text.skipToContent text.skipToNavigation

Catalog No. : 256-30695-1467

Description:  NARROW TONGUE/250MCM CABLE/1 HOLE

UPC: 786210246567

Copper One-Hole Lug, Standard Barrel, Narrow Tongue Length 0.78 Inches, Peep Hole, Wire Size 250 kcmil, Bolt Size 1/4 Inch, Die Code 62, Die Color Code Yellow
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

250 kcmil

Number Of Holes

1

Insulation

None

Material

Copper

Color

Yellow

Mounting

Screw

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/4 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

Y

Insulated

N

With sight-hole

Y

Material

Copper

Number of mounting holes

1

AWG size

250 kcmil