text.skipToContent text.skipToNavigation

Catalog No. : 256-30695-1354

Description:  CU TP 1HL LUG 90D STND 14-10 1/4B

UPC: 786210886183

Copper One-Hole Lug, 90 Degree Standard Barrel, Peep Hole, Max 35kV, Wire Size 14-10 AWG, 1/4 Inch Bolt Size, Tin Plated, ERG2002 N/A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

14-10 AWG

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809
UL E9809

Dimensions

Stud Size

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

90°

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other