Catalog No. : 256-30695-1340
Description: CU TP 1HL LUG STACK NT 350 3/8B RED
UPC: 786210642352
Descriptors
Category |
Cable or wire lug |
Specifications
Cable Size |
350 kcmil |
Number Of Holes |
1 |
Insulation |
None |
Material |
Copper |
Color |
Pink |
Mounting |
Screw |
Classifications
Brand Name |
Color Keyed / Blackburn |
Dimensions
Stud Size |
3/8 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Connecting angle |
180° (horizontal) |
Slender flange model |
Y |
Insulated |
N |
With sight-hole |
N |
Material |
Copper |
Surface protection |
Tinned |
Number of mounting holes |
1 |
AWG size |
350 kcmil |