text.skipToContent text.skipToNavigation

Catalog No. : 256-30695-1333

Description:  CU 1HL LUG SHRT 90D 350 5/8B RED

UPC: 786210875422

Copper One-Hole Lug, Inverted 90 Degree Bend Short Barrel, Peep Hole, Wire Size 350 kcmil, 5/8 Inch Bolt Size, Die Code 71, Die Color Code Red
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

250 kcmil

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Red

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

90°

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Other

Number of mounting holes

1

AWG size

350 kcmil