text.skipToContent text.skipToNavigation

Catalog No. : 256-30695-1291

Description:  CU LP 1HL LUG LONG RADTNGE 3/0 ORG

UPC: 786210880129

Copper One-Hole Lug, Long Barrel, Radius Tongue, Wire Size 3/0 AWG, 5/16 Inch Bolt Size, Die Code 50, Die Color Code, Lead Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

3/0 AWG

Number Of Holes

1

Insulation

None

Material

Copper

Color

Orange

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

5/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Other

Number of mounting holes

1

AWG size

Other