text.skipToContent text.skipToNavigation

Catalog No. : 256-30695-1222

Description:  CU TP 2HL LUG LONGBRL 750 3/8B BLK

UPC: 786210085883

Copper Two-Hole Lug, Long Barrel, Blind End, Max 35kV, Wire Size 750 kcmil, 3/8 Inch Bolt Size, 1 Inch Hole Spacing, Tin Plated, Die Color Code Black, Die Code 106
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

750 kcmil

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Black

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809
UL E9809

Dimensions

Stud Size

3/8 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

2

AWG size

750 kcmil

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here