Catalog No. : 256-30695-112
Description: 350 CU STD BRL 1 HOLE 3/8 INCH BOLT
UPC: 786210642055
Descriptors
Category |
Cable or wire lug |
Specifications
Cable Size |
350 kcmil |
Number Of Holes |
1 |
Voltage Rating |
35 kV |
Insulation |
None |
Material |
Copper |
Color |
Red |
Classifications
Brand Name |
Color Keyed / Blackburn |
Standard |
UL E9809 |
Dimensions
Stud Size |
3/8 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Connecting angle |
180° (horizontal) |
Slender flange model |
N |
Insulated |
N |
With sight-hole |
Y |
Material |
Copper |
Surface protection |
Tinned |
Number of mounting holes |
1 |
AWG size |
350 kcmil |
Documents/Support Tools
Sales Drawing |