text.skipToContent text.skipToNavigation

Catalog No. : 254-TB

Description:  1/2 INCH SQUEEZE CONNECTOR STRAIGHT

UPC: 786210002545

Squeeze Connector, Straight, Trade Size 1/2 Inch, Knockout Size 1/2 Inch, Cable Range 0.812 to 0.938 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Flex connectors

Type

Armored Cable/Flexible Metal Conduit Fittings

Special Features

T&B Squeeze Connectors Will Fit Every Size of Armored Cable, Leaded Cable and Flexible Conduit

Application

For Use with Armored Cable and Flexible Metal Conduit

Classifications

Brand Name

T&B Fittings

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884000 441202 N/A N/A N/A
CSA 4484000 441202 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A

Sustainability

Environmental product declaration

PMA_EPD_CON_XPCS_2411

End of Life instructions Teck Fittings

PMA_EPD_CON_PIS_PIH_2410

PMA_EPD_FIT_NVNV_MVNV_2506

EPD PMA – Fittings NVNZ