text.skipToContent text.skipToNavigation

Catalog No. : 252LRJS-D

Description:  15/25KV DB ELBOW W-JACKET SEAL-D

UPC: 75114321457

15/25 kV, 200 Amp, Deadbreak, Elbow Connector with Test Point, with Jacket Seal, Housing Only, Cable Insulation Diameter - .890-1.220 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Special Features

Fully Shielded, fully Submersible Molded Rubber Housing. Provision for Hot Stick Operation. Non-Corrosive, Capacitive Test Point.

Application

15/25kV, 200 Amp Deadbreak Connector

Specifications

Connection

Compression

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

15 to 25 kV

Amperage Rating

200 A

Insulation

Yes, EPDM Rubber

Temperature Rating

-40 to +65 C

Environmental Conditions

Fully Submersible

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386
ANSI/IEEE Standard 386

Documents/Support Tools

Instruction Sheet

Click here