text.skipToContent text.skipToNavigation

Catalog No. : 252LRJS-C2095

Description:  12/20 24 KV 250A IEC DB JACKET SEAL

UPC: 75114373685

12/20 24kV, 250 Amp, Deadbreak, Elbow Connector with Test Point, with Jacket Seal, Cable Insulation Diameter - 20.45 mm - 26.92 mm, Copper Compression Lug, Conductor Size 95mm. Includes Elbow Connector Housing, Compression Lug, Probe, Probe Wrench, Bail Assembly, Tube of Lubricant, Installation Instructions, Crimp Chart and V.D. Cap-Peroxide.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Special Features

Robust Stainless Steel Pulling Eye. Dual Grounding Eye Positions. Designed to Remain Fully Operational in Harsh Conditions. Built-In Jacket Seal.

Application

12/20 (24) kV

Specifications

Connection

Compression

Conductor Range

95 mm

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

15 to 25 kV

Amperage Rating

250 A

Insulation

Yes, EPDM Rubber

Temperature Rating

-40 to +65 C

Environmental Conditions

Harsh Conditions

Classifications

Brand Name

ELASTIMOLD

Standard

IEC 60502-4, CEN 629.1 S2

Documents/Support Tools

Instruction Sheet

Click here