Catalog No. : 252LR-D
Description: 15/25KV DB ELBOW SIZE D N-SEAL KIT
UPC: 75114321402
Descriptors
Category |
Electrical connector assembly |
Special Features |
Fully Shielded, fully Submersible Molded Rubber Housing. Provision for Hot Stick Operation. Non-Corrosive, Capacitive Test Point. |
Application |
15/25kV, 200 Amp Deadbreak Connector |
Specifications
Connection |
Compression |
Material |
Housing - EPDM Rubber |
Color |
Black |
Voltage Rating |
15 to 25 kV |
Amperage Rating |
200 A |
Insulation |
Yes, EPDM Rubber |
Temperature Rating |
-40 to +65 C |
Environmental Conditions |
Fully Submersible |
Classifications
Brand Name |
ELASTIMOLD |
Standard |
ANSI/IEEE Standard 386 |
Dimensions
Size |
Length 7.531 inch from bottom edge to center of Installation O-Ring. Width 5.454 inch. |
Compliance and Certifications
RoHS | Out of scope of RoHS |
Documents/Support Tools
Instruction Sheet |
Sales Drawing |
Support/Tools |