text.skipToContent text.skipToNavigation

Catalog No. : 251-31446-12

Description:  BUSBAR TAP STR BRL 4IN 750 500 PUR

UPC: 786210775739

Bus-Bar Tap - Straight Barrel Angle for Busbar Width 4, Wire Range 750 KCMIL 500, 1325/24 Flex, 600V to 35KV, Die Color Purple
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • For bus bars up to 1/4 inch thick, 3-6 inches wide and code copper cable.
  • Takes up less than 1 1/4 of bus bar space.
  • Convex shape of connector tongue exerts great contact pressure on bus bar. Contact material Beryllium Copper, silver finish.
  • #N/A

Descriptors

Category

Buss bar

Specifications

Voltage Rating

35 kV

Material

Copper Alloy

Finish

Tin Plated

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Length

7-3/4 in, 196.85 mm

ETIM EC001522 Busbar

Length

196.85 mm

Length

7.75 inch

Flexible

N

Surface protection

Tinned

Documents/Support Tools

Sales Drawing

Click here