Catalog No. : 251-30485-610
Description: CAST CU REDUCER SPLICE No6 TO No8
UPC: 786210979427
- Ideal for telecom (inside/outside plant), commercial, industrial, MRO, and any other 600V-35KV applications requiring splicing of different-sized conductors.
- Tin-plated, sand-cast copper construction provides superior tensile strength, high conductivity, and excellent corrosion-resistance.
- Easier to install and insulate than screw-machined, contour designed reducing splices. Constant O.D. saves time on installation by eliminating the need for crimp-tool/die change.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Ideal for telecom (inside/outside plant), commercial, industrial, MRO, and any other 600V-35KV applications requiring splicing of different-sized conductors. |
|
Application |
For 600 V and recommended up to 35 kV |
Specifications
|
Conductor Range |
6 Str |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Gray |
|
Voltage Rating |
600 V |
|
Insulation |
None |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | 1898259_2007-06-28 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
AWG-range |
8-6 |
|
Material |
Copper |
|
Insulation |
None |
|
Voltage level |
Up to 35 kV |
|
Type of connection |
End connector |
Documents/Support Tools
|
Sales Drawing |