Catalog No. : 251-30485-495
Description: CU 2WAY REDUCE SPLICE 1/0 - 2 BLK
UPC: 786210115733
- Ideal for telecom (inside/outside plant), commercial, industrial, MRO, and any other 600V-35KV applications requiring splicing of different-sized conductors.
- Tin-plated, sand-cast copper construction provides superior tensile strength, high conductivity, and excellent corrosion-resistance.
- Easier to install and insulate than screw-machined, contour designed reducing splices. Constant O.D. saves time on installation by eliminating the need for crimp-tool/die change.
- #N/A
Descriptors
Category |
Wire or cable compression splice |
Special Features |
Ideal for telecom (inside/outside plant), commercial, industrial, MRO, and any other 600V-35KV applications requiring splicing of different-sized conductors. |
Application |
For 600 V and recommended up to 35 kV |
Specifications
Conductor Range |
1/0 Str |
Material |
Copper |
Finish |
Tin-Plated |
Color |
Black |
Voltage Rating |
600 V |
Classifications
Brand Name |
Color Keyed / Blackburn |
Standard |
UL E9809 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Useful for stranded conductors |
Y |
Material |
Copper |
Insulation |
None |
Documents/Support Tools
Sales Drawing |